??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0017 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with vertical base
Bill of material
23330.0017 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0017
NG
Nominal size
7
D1
13.0 mm
AS
Clamping screw
M12 x 110 mm
B1
39 mm
B2
14 mm
B3
10 mm
H1
369.0 mm
H2
117 mm
H3
30 mm
H4MIN
H4 min.
33.0 mm
H4MAX
H4 max.
90.5 mm
H5
102.0 mm
H6
- mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
231 mm
L2
206 mm
L3
165 mm
L4
28 mm
L5
89 mm
L6
24.5 mm
L7
50.5 mm
L8
90 mm
F1
Holding force
3.4 kN
F2
Holding force
5.5 kN
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
2420 g
Embedded user actions